Schneider-Electric
 
03736 picture- web-product-data-sheet
03736
FR.PL.ISFL160
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed ISFL160 - control: fuse carriers handle - vertical installation
Poles description 9 x 3P: mounting plate support: ISFL160 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Rear connection
Number of vertical modules [50 mm] 11
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 550 mm
Width 500 mm
Product weight 1.18 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFL160 fixed fuse carriers handle vertical 3P 9 rear connection on busbar 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 51.000 cm
Package 1 Length 56.000 cm
Package 1 Weight 1.180 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 17.000 cm
Package 2 Width 54.000 cm
Package 2 Length 82.000 cm
Package 2 Weight 8.360 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 49.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 33.440 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information