This Application will be decommissioned as of January 7th 2025

03740 |
Schneider-Electric
 
03740 picture- web-product-data-sheet
03740
BLANKING PLATE ISFL 160
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Blanking plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P front plate
Product compatibility ISFL 160
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 377 mm
Net weight 0.18 kg
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 4.8 cm
Package 1 Length 38.0 cm
Package 1 Weight 170.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.19 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product