This Application will be decommissioned as of January 7th 2025

03741 |
Schneider-Electric
 
03741 picture- web-product-data-sheet
03741
BLANKING PLATE ISFL 630
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Blanking plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P front plate
Product compatibility ISFL 250/630
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 692 mm
Width 50 mm
Net weight 0.28 kg
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 5.000 cm
Package 1 Length 57.500 cm
Package 1 Weight 310.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 160
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 61.600 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product