Schneider-Electric
 
03801 picture- web-product-data-sheet
03801
PLAIN FRONT PLATE WIDTH 600/650 1M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Prisma Prisma Pack 250 enclosure
Type of front plate Plain
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Pack enclosure - width 600 mm
Number of vertical modules [50 mm] 1
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 50 mm
Width 500 mm
Product weight 0.3 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure
600 mm Prisma G wall-mounted enclosure
650 mm 400 mm Prisma P cubicle
600 mm Prisma Pack 250 Pack enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.0 cm
Package 1 Length 53.0 cm
Package 1 Weight 310.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 16
Package 2 Height 17.5 cm
Package 2 Width 13.0 cm
Package 2 Length 52.5 cm
Package 2 Weight 4.96 kg
Unit Type of Package 3 P12
Number of Units in Package 3 864
Package 3 Height 94.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 279.84 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile