This Application will be decommissioned as of January 7th 2025

03804 |
Schneider-Electric
 
03804 picture- web-product-data-sheet
03804
PLAIN FRONT PLATE WIDTH 600/650 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Plain
Installed device TeSys: fixed TeSys U - horizontal installation
Altistart: ATS01N103/106FT
Phaseo: LV/LV transformer
Enerlin'X: FDM128
Poles description 9 x 3P: modular rail support: TeSys U horizontal installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 500 mm
Net weight 0.86 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure TeSys TeSys U fixed horizontal 3P 9 direct 4
600 mm Prisma G wall-mounted enclosure TeSys TeSys U fixed horizontal 3P 9 direct 4
650 mm 400 mm Prisma P cubicle TeSys TeSys U fixed horizontal 3P 9 direct 4
600 mm Prisma G floor-standing enclosure Altistart ATS01N103/106FT 19 4
600 mm Prisma G wall-mounted enclosure Altistart ATS01N103/106FT 19 4
650 mm 400 mm Prisma P cubicle Altistart ATS01N103/106FT 19 4
600 mm Prisma G floor-standing enclosure Phaseo LV/LV transformer 4
600 mm Prisma G wall-mounted enclosure Phaseo LV/LV transformer 4
650 mm 400 mm Prisma P cubicle Phaseo LV/LV transformer 4
650 mm 400 mm Prisma P cubicle Enerlin'X FDM128 4 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 20.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 828.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.800 cm
Package 2 Width 22.500 cm
Package 2 Length 52.500 cm
Package 2 Weight 8.480 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 104.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 317.280 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product