Schneider-Electric
 
03806 picture- web-product-data-sheet
03806
PLAIN FRONT PLATE WIDTH 600/650 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Plain
Installed device Power meters: kilowatt-hour meters - vertical installation
Connection
Altistart: ATS01N
Poles description 3 x 2P: mounting plate support: kilowatt-hour meters vertical installation
2 x 4P: mounting plate support: kilowatt-hour meters vertical installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 500 mm
Product weight 1.22 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure power meters kilowatt-hour meters vertical 2P 3 6
600 mm Prisma G wall-mounted enclosure power meters kilowatt-hour meters vertical 2P 3 6
600 mm Prisma G floor-standing enclosure connection 2 6
600 mm Prisma G wall-mounted enclosure connection 2 6
650 mm 400 mm Prisma P cubicle connection 2 6
600 mm Prisma G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 6
600 mm Prisma G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 6
650 mm 400 mm Prisma P cubicle power meters kilowatt-hour meters vertical 2P 3 6
650 mm 400 mm Prisma P cubicle power meters kilowatt-hour meters vertical 4P 2 6
600 mm Prisma G floor-standing enclosure Altistart ATS01N 9 6
600 mm Prisma G wall-mounted enclosure Altistart ATS01N 9 6
600 mm Prisma G floor-standing enclosure Altistart ATS01N 2 6
600 mm Prisma G wall-mounted enclosure Altistart ATS01N 2 6
650 mm 400 mm Prisma P cubicle Altistart ATS01N 9 6
650 mm 400 mm Prisma P cubicle Altistart ATS01N 2 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 31.000 cm
Package 1 Length 52.000 cm
Package 1 Weight 1.250 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.500 cm
Package 2 Width 32.400 cm
Package 2 Length 52.500 cm
Package 2 Weight 12.600 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 226.440 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile