This Application will be decommissioned as of January 7th 2025

03808AZ |
Schneider-Electric
 
03808AZ picture- web-product-data-sheet
03808AZ
PLAIN FR.PL.12M
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 51 cm
Package 1 Length 61 cm
Package 1 Weight 2.4 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 17 cm
Package 2 Width 54 cm
Package 2 Length 82 cm
Package 2 Weight 15.68 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 125.441 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product