Schneider-Electric
 
03813 picture- web-product-data-sheet
03813
PLAIN FRONT PLATE W300 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Plain
Installed device TeSys: fixed D or K contactors <= 40 A - horizontal installation
Poles description 4 x 4P: modular rail support: D or K contactors <= 40 A horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 250 mm
Product weight 0.38 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct TeSys D or K contactors <= 40 A fixed horizontal 4P 4 direct 3
300 mm Prisma G wall-mounted duct TeSys D or K contactors <= 40 A fixed horizontal 4P 4 direct 3
400 mm 400 mm Prisma P cubicle 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 15.500 cm
Package 1 Length 26.000 cm
Package 1 Weight 360.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.600 cm
Package 2 Width 17.700 cm
Package 2 Length 27.600 cm
Package 2 Weight 3.850 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 149.760 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile