This Application will be decommissioned as of January 7th 2025

03814 |
Schneider-Electric
 
03814 picture- web-product-data-sheet
03814
PLAIN FRONT PLATE W300 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Plain
Installed device TeSys: fixed TeSys U - horizontal installation
Altistart: ATS01N103/106FT
Phaseo: LV/LV transformer
Poles description 4 x 3P: modular rail support: TeSys U horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 250 mm
Net weight 0.48 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct TeSys TeSys U fixed horizontal 3P 4 direct 4
300 mm Prisma G wall-mounted duct TeSys TeSys U fixed horizontal 3P 4 direct 4
300 mm Prisma G floor-standing duct Altistart ATS01N103/106FT 19 4
300 mm Prisma G wall-mounted duct Altistart ATS01N103/106FT 19 4
300 mm Prisma G floor-standing duct Phaseo LV/LV transformer 4
300 mm Prisma G wall-mounted duct Phaseo LV/LV transformer 4
400 mm 400 mm Prisma P cubicle 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 470.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 23.0 cm
Package 2 Length 27.5 cm
Package 2 Weight 4.9 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 113.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 283.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product