This Application will be decommissioned as of January 7th 2025

03815 |
Schneider-Electric
 
03815 picture- web-product-data-sheet
03815
PLAIN FRONT PLATE W300 5M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Plain
Installed device TeSys: fixed TeSys U - horizontal installation
Poles description 4 x 3P: modular rail support: TeSys U horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 250 mm
Net weight 0.58 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct TeSys TeSys U fixed horizontal 3P 4 direct 5
300 mm Prisma G wall-mounted duct TeSys TeSys U fixed horizontal 3P 4 direct 5
400 mm 400 mm Prisma P cubicle 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 26.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 600.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.500 cm
Package 2 Width 27.200 cm
Package 2 Length 28.000 cm
Package 2 Weight 6.000 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 47.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 144.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product