This Application will be decommissioned as of January 7th 2025

03816 |
Schneider-Electric
 
03816 picture- web-product-data-sheet
03816
PLAIN FRONT PLATE W300 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma Pack 250 duct
Prisma Prisma P cubicle
Type of front plate Plain
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Pack enclosure - width 300 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 250 mm
Net weight 0.7 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle
300 mm Prisma G floor-standing duct
300 mm Prisma G wall-mounted duct
300 mm Prisma Pack 250 Pack enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.000 cm
Package 1 Length 31.000 cm
Package 1 Weight 669.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 28.000 cm
Package 2 Length 34.000 cm
Package 2 Weight 6.919 kg
Unit Type of Package 3 P12
Number of Units in Package 3 450
Package 3 Height 96.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 315.900 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product