Schneider-Electric
 
03851 picture- web-product-data-sheet
03851
PLAIN FRONT PLATE W850 1M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Plain
Type of front plate Plain
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 1
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 50 mm
Width 750 mm
Net weight 0.5 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 75 cm
Package 1 Weight 502 g
Unit Type of Package 2 BB1
Number of Units in Package 2 16
Package 2 Height 14 cm
Package 2 Width 16 cm
Package 2 Length 76 cm
Package 2 Weight 8.43 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 27 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 45.72 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product