Schneider-Electric
 
03890 picture- web-product-data-sheet
03890
FRONT PLATE FOR FAN OR GRILL WIDTH 600/650 7M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Accessories: fan
Accessories: grill
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 7
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 500 mm
Product weight 0.92 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure accessories fan
600 mm Prisma G wall-mounted enclosure accessories fan
650 mm 400 mm Prisma P cubicle accessories fan
600 mm Prisma G floor-standing enclosure accessories grill
600 mm Prisma G wall-mounted enclosure accessories grill
650 mm 400 mm Prisma P cubicle accessories grill
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 36 cm
Package 1 Length 51 cm
Package 1 Weight 920 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile