This Application will be decommissioned as of January 7th 2025

03891 |
Schneider-Electric
 
03891 picture- web-product-data-sheet
03891
IP30 VENTILATED FRONT PLATE WIDTH 600/650 1M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Ventilated
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 1
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 50 mm
Width 500 mm
Net weight 0.24 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure
600 mm Prisma G wall-mounted enclosure
650 mm 400 mm Prisma P cubicle
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 210.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 19.0 cm
Package 2 Width 39.0 cm
Package 2 Length 59.0 cm
Package 2 Weight 5.3 kg
Unit Type of Package 3 P06
Number of Units in Package 3 60
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 28.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product