Schneider-Electric
 
03903 picture- web-product-data-sheet
03903
SUPPORT WITH 96X96 CUT-OUT FOR METERING DEV/P-BUTTON FOR FR.PL.03904/VISOR 03928
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Installed device Human-switchboard interface: 96 x 96 mm device
PowerLogic: PM400...800
Enerlin'X: FDM121
Number of vertical modules [50 mm] 3 module(s): 96 x 96 mm device in 600 mm Widefloor-standing enclosure
3 module(s): 96 x 96 mm device in 600 mm Widewall-mounted enclosure
3 module(s): 96 x 96 mm device in 650 mm Widecubicle
3 module(s): 96 x 96 mm device in 300 mm Widecubicle duct
3 module(s): 96 x 96 mm device in 400 mm Widecubicle
3 module(s): FDM121 in 600 mm Widefloor-standing enclosure
3 module(s): FDM121 in 600 mm Widewall-mounted enclosure
3 module(s): FDM121 in 650 mm Widecubicle
3 module(s): FDM121 in 300 mm Widecubicle duct
3 module(s): FDM121 in 400 mm Widecubicle
3 module(s): PM400...800 in 600 mm Widefloor-standing enclosure
3 module(s): PM400...800 in 600 mm Widewall-mounted enclosure
3 module(s): PM400...800 in 650 mm Widecubicle
3 module(s): PM400...800 in 300 mm Widecubicle duct
3 module(s): PM400...800 in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Material Plastic
Colour White (RAL 9001)
Width 101 mm
Height 150 mm
Depth 15 mm
Product weight 0.04 kg
Functional unit 600 mm Prisma G floor-standing enclosure human-switchboard interface 96 x 96 mm device 4 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface 96 x 96 mm device 4 3
650 mm 400 mm Prisma P cubicle human-switchboard interface 96 x 96 mm device 4 3
300 mm 400 mm Prisma P cubicle duct human-switchboard interface 96 x 96 mm device 4 3
400 mm 400 mm Prisma P cubicle human-switchboard interface 96 x 96 mm device 4 3
600 mm Prisma G floor-standing enclosure PowerLogic 4 3
600 mm Prisma G wall-mounted enclosure PowerLogic 4 3
650 mm 400 mm Prisma P cubicle PowerLogic 4 3
300 mm 400 mm Prisma P cubicle duct PowerLogic 4 3
400 mm 400 mm Prisma P cubicle PowerLogic 4 3
600 mm Prisma G floor-standing enclosure Enerlin'X FDM121 4 3
600 mm Prisma G wall-mounted enclosure Enerlin'X FDM121 4 3
650 mm 400 mm Prisma P cubicle Enerlin'X FDM121 4 3
300 mm 400 mm Prisma P cubicle duct Enerlin'X FDM121 4 3
400 mm 400 mm Prisma P cubicle Enerlin'X FDM121 4 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 12.5 cm
Package 1 Length 18.5 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.48 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile