Schneider-Electric
 
03904 picture- web-product-data-sheet
03904
FRONT PLATE 72x72/96x96 CUT-OUT FOR METERING DEVICE/PUSH-BUTTON WIDTH 600/650 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Human-switchboard interface: 72 x 72 mm device
Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
PowerLogic: PM400...800
Enerlin'X: FDM121
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 500 mm
Net weight 0.32 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure human-switchboard interface 72 x 72 mm device 5 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface 72 x 72 mm device 5 3
650 mm 400 mm Prisma P cubicle human-switchboard interface 72 x 72 mm device 5 3
600 mm Prisma G floor-standing enclosure human-switchboard interface 96 x 96 mm device 4 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface 96 x 96 mm device 4 3
650 mm 400 mm Prisma P cubicle human-switchboard interface 96 x 96 mm device 4 3
600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 5 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 5 3
600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 4 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 4 3
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 5 3
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 4 3
600 mm Prisma G floor-standing enclosure PowerLogic 4 3
600 mm Prisma G wall-mounted enclosure PowerLogic 4 3
650 mm 400 mm Prisma P cubicle PowerLogic 4 3
600 mm Prisma G floor-standing enclosure Vigirex 5 3
600 mm Prisma G wall-mounted enclosure Vigirex 5 3
650 mm 400 mm Prisma P cubicle Vigirex 5 3
600 mm Prisma G floor-standing enclosure Enerlin'X FDM121 4 3
600 mm Prisma G wall-mounted enclosure Enerlin'X FDM121 4 3
650 mm 400 mm Prisma P cubicle Enerlin'X FDM121 4 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 320.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 18.000 cm
Package 2 Width 20.000 cm
Package 2 Length 52.000 cm
Package 2 Weight 3.620 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 35.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 14.480 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product