Schneider-Electric
 
03907 picture- web-product-data-sheet
03907
SUPPORT 72X72 METERING DEV/P-BUTTON FOR CUT-OUT FRONT PLATE 03910/03912
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Mounting plate description Plain
Installed device Human-switchboard interface: HSI
Number of vertical modules [50 mm] 3 module(s): HSI in 600 mm Widefloor-standing enclosure
3 module(s): HSI in 600 mm Widewall-mounted enclosure
3 module(s): HSI in 650 mm Widecubicle
3 module(s): HSI in 300 mm Widecubicle duct
3 module(s): HSI in 400 mm Widecubicle
4 module(s): HSI in 600 mm Widefloor-standing enclosure
4 module(s): HSI in 600 mm Widewall-mounted enclosure
4 module(s): HSI in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Material Plastic
Colour White (RAL 9001)
Width 72 mm
Height 72 mm
Depth 21 mm
Product weight 0.02 kg
Functional unit 600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 6 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 6 3
600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 5 4
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 5 4
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 6 3
400 mm 400 mm Prisma P cubicle human-switchboard interface HSI 6 3
300 mm 400 mm Prisma P cubicle duct human-switchboard interface HSI 6 3
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 5 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 9.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.46 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile