Schneider-Electric
 
03908 picture- web-product-data-sheet
03908
SUPPORT 96X96 METERING DEV/P-BUTTON FOR CUT-OUT FRONT PLATE 03911/03913
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Mounting plate description Plain
Installed device Human-switchboard interface: HSI
Number of vertical modules [50 mm] 3 module(s): HSI in 600 mm Widefloor-standing enclosure
3 module(s): HSI in 600 mm Widewall-mounted enclosure
3 module(s): HSI in 650 mm Widecubicle
3 module(s): HSI in 300 mm Widecubicle duct
3 module(s): HSI in 400 mm Widecubicle
4 module(s): HSI in 850 mm Widefloor-standing enclosure
3 module(s): HSI in 300 mm Widefloor-standing duct
3 module(s): HSI in 300 mm Widewall-mounted duct
3 module(s): HSI in 850 mm Widefloor-standing enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Material Plastic
Colour White (RAL 9001)
Width 96 mm
Height 96 mm
Depth 21 mm
Product weight 0.04 kg
Functional unit 600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 4 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 4 3
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 4 3
300 mm 400 mm Prisma P cubicle duct human-switchboard interface HSI 4 3
400 mm 400 mm Prisma P cubicle human-switchboard interface HSI 4 3
850 mm Prisma G floor-standing enclosure human-switchboard interface HSI 1 4
600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 1 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 1 3
300 mm Prisma G floor-standing duct human-switchboard interface HSI 1 3
300 mm Prisma G wall-mounted duct human-switchboard interface HSI 1 3
850 mm Prisma G floor-standing enclosure human-switchboard interface HSI 4 3
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 1 3
400 mm 400 mm Prisma P cubicle human-switchboard interface HSI 1 3
300 mm 400 mm Prisma P cubicle duct human-switchboard interface HSI 1 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 9.6 cm
Package 1 Length 9.6 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 200
Package 2 Height 29.7 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.25 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 42.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 24.776 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile