This Application will be decommissioned as of January 7th 2025

03910 |
Schneider-Electric
 
03910 picture- web-product-data-sheet
03910
FRONT PLATE WITH 6 CUT-OUT 72x72METERING DEV/P-BUTTON WIDTH 600/650 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Human-switchboard interface: 72 x 72 mm device
Human-switchboard interface: HSI
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 500 mm
Net weight 0.48 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle Vigirex 6 3
600 mm Prisma G floor-standing enclosure human-switchboard interface 72 x 72 mm device 6 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface 72 x 72 mm device 6 3
650 mm 400 mm Prisma P cubicle human-switchboard interface 72 x 72 mm device 6 3
600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 6 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 6 3
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 6 3
600 mm Prisma G floor-standing enclosure Vigirex 6 3
600 mm Prisma G wall-mounted enclosure Vigirex 6 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 16.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 480.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.5 cm
Package 2 Width 17.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 5.5 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 32.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 61.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product