Schneider-Electric
 
03913 picture- web-product-data-sheet
03913
FRONT PLATE WITH 1 CUT-OUT 96x96METERING DEV/P-BUTTON WIDTH 600/650 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 96 x 96 mm device
PowerLogic: PM5500
Human-switchboard interface: HSI
PowerLogic: PM400...800
PowerLogic: PM5100
PowerLogic: PM5300
PowerLogic: PM5563RD
Enerlin'X: FDM121
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 500 mm
Product weight 0.62 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure human-switchboard interface 96 x 96 mm device 1 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface 96 x 96 mm device 1 3
650 mm 400 mm Prisma P cubicle human-switchboard interface 96 x 96 mm device 1 3
600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 1 3
600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 1 3
650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 1 3
600 mm Prisma G floor-standing enclosure PowerLogic 1 3
600 mm Prisma G wall-mounted enclosure PowerLogic 1 3
650 mm 400 mm Prisma P cubicle PowerLogic 1 3
600 mm Prisma G floor-standing enclosure Enerlin'X FDM121 1 3
600 mm Prisma G wall-mounted enclosure Enerlin'X FDM121 1 3
650 mm 400 mm Prisma P cubicle Enerlin'X FDM121 1 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 16.000 cm
Package 1 Length 52.000 cm
Package 1 Weight 600.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 17.600 cm
Package 2 Length 52.500 cm
Package 2 Weight 6.327 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 32.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 60.960 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile