Schneider-Electric
 
03914 picture- web-product-data-sheet
03914
FRONT PLATE 12 PUSH-BUTTON/LAMPS WIDTH 600/650 2M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 22 mm diameter
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 2
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 100 mm
Width 500 mm
Net weight 0.48 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure human-switchboard interface 22 mm diameter 12 2
600 mm Prisma G wall-mounted enclosure human-switchboard interface 22 mm diameter 12 2
650 mm 400 mm Prisma P cubicle human-switchboard interface 22 mm diameter 12 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 11.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 480.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 13.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 6.040 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 96.640 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile