|
|
|
03916
FR.PL.DMB 300
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
|
Product or component type
|
Front plate
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma P cubicle
|
Type of front plate
|
Cut-out
|
Type of front plate
|
Cut-out
|
Installed device
|
Vigilohm: DMB 300
|
Complementary
Enclosure/cubicle description
|
Cubicle - width 650 mm depth 400 mm
|
Number of vertical modules [50 mm]
|
3
|
Standards
|
IEC 61439-1
|
Product certifications
|
ASEFA
|
Material
|
Steel
|
Surface finish
|
Smooth
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9001)
|
Height
|
150 mm
|
Width
|
500 mm
|
Net weight
|
0.56 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 400 mm Prisma P cubicle Vigilohm 1 3
|
Offer Sustainability
|
|