Schneider-Electric
 
03918 picture- web-product-data-sheet
03918
FR.PL.POWERLOGIC CM3000 4000
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device PowerLogic: CM4000
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 2
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Width 500 mm
Product weight 0.5 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle PowerLogic 1 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11 cm
Package 1 Length 51 cm
Package 1 Weight 500 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information