Schneider-Electric
 
03923 picture- web-product-data-sheet
03923
FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
PowerLogic: PM400...800
Enerlin'X: FDM121
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Net weight 0.62 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle human-switchboard interface 96 x 96 mm device 1 3
400 mm 400 mm Prisma P cubicle human-switchboard interface HSI 1 3
400 mm 400 mm Prisma P cubicle PowerLogic 1 3
300 mm Prisma G floor-standing duct human-switchboard interface 96 x 96 mm device 1 3
300 mm Prisma G wall-mounted duct human-switchboard interface 96 x 96 mm device 1 3
300 mm Prisma G floor-standing duct human-switchboard interface HSI 1 3
300 mm Prisma G wall-mounted duct human-switchboard interface HSI 1 3
300 mm Prisma G floor-standing duct PowerLogic 1 3
300 mm Prisma G wall-mounted duct PowerLogic 1 3
400 mm 400 mm Prisma P cubicle Enerlin'X FDM121 1 3
300 mm Prisma G floor-standing duct Enerlin'X FDM121 1 3
300 mm Prisma G wall-mounted duct Enerlin'X FDM121 1 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 15.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 330.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 17.0 cm
Package 2 Width 20.0 cm
Package 2 Length 28.5 cm
Package 2 Weight 4.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 35.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 78.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product