Schneider-Electric
 
03930 picture- web-product-data-sheet
03930
MOUNTING PLATE VIGILOHM XM200-300C
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Vigilohm: IM400
Vigilohm: XM200
Vigilohm: XM300C
Number of vertical modules [50 mm] 6 module(s): IM400 in 650 mm Widecubicle
6 module(s): XM200 in 650 mm Widecubicle
6 module(s): XM300C in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 610 mm
Height 200 mm
Depth 150 mm
Net weight 2.36 kg
Functional unit 650 mm 400 mm Prisma P cubicle Vigilohm 4 6 12.5 mm
650 mm 400 mm Prisma P cubicle Vigilohm 3 6 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 19.500 cm
Package 1 Length 56.000 cm
Package 1 Weight 2.360 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.660 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 91.920 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product