Schneider-Electric
 
03931 picture- web-product-data-sheet
03931
MOUNTING PLATE VIGILOHM XML308-316
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Vigilohm: XM300C
Vigilohm: XML308/316
Number of vertical modules [50 mm] 4 module(s): XM300C in 650 mm Widecubicle
4 module(s): XML308/316 in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 610 mm
Height 200 mm
Depth 150 mm
Net weight 2.44 kg
Functional unit 650 mm 400 mm Prisma P cubicle Vigilohm 3 4 12.5 mm
650 mm 400 mm Prisma P cubicle Vigilohm 2 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 19.0 cm
Package 1 Length 56.0 cm
Package 1 Weight 2.44 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.66 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information