Schneider-Electric
 
03932 picture- web-product-data-sheet
03932
FRONT PLATE VIGILOHM XM200-300C WIDTH 600/650 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Vigilohm: IM400
Vigilohm: XM200
Vigilohm: XM300C
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 500 mm
Net weight 1.06 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle Vigilohm 4 6
650 mm 400 mm Prisma P cubicle Vigilohm 3 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 32.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 1.06 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 32.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 11.02 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 30.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 111.18 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product