Schneider-Electric
 
03979 picture- web-product-data-sheet
03979
VARPLUSCAN HORIZONTAL MOUNTING PLATE
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 + 150 mm depth 400 mm
Provided equipment Gasket not included
Mounting location Bottom of enclosure VarPlus Can VarplusCan first 480 mm
Bottom of enclosure VarPlus Can VarplusCan second 325 mm
Bottom of enclosure VarPlus Can VarplusCan + detuned reactors first 155 mm
Bottom of enclosure VarPlus Can VarplusCan + detuned reactors second 300 mm
Mounting plate description Dedicated
Installed device Power factor correction: fixed VarPlus Can - horizontal installation
Number of vertical modules [50 mm] 36 module(s): VarPlus Can in 650 + 150 mm Widecubicle (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Colour White (RAL 9001)
Width 550 mm
Height 235 mm
Depth 365 mm
Product weight 0 kg
Functional unit 650 + 150 mm 400 mm Prisma P cubicle power factor correction VarPlus Can fixed horizontal 4 36 0.1 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 24.000 cm
Package 1 Length 55.000 cm
Package 1 Weight 5.290 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 21.160 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 265.920 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information