|
|
|
04000
Linergy FM - distribution block - 80 A - W=24 modules 36 holes quick connect
|
|
|
|
|
End of Commercialization SEP 15, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Prisma Plus System P
Prisma Plus System G
|
Product or component type
|
Device feeder
|
Product name
|
Linergy FM
|
Range compatibility
|
Prisma Prisma G
Prisma Prisma P
Prisma Prisma PH
Prisma Prisma Pack 250
|
Product compatibility
|
Spacial enclosures
|
IP degree of protection
|
IP20
|
Complementary
Mounting support
|
DIN rail
Plain backplate
Slotted backplate
|
Mounting mode
|
Clip-on
By screws
|
Installed device
|
Modular device
|
Poles description
|
3P + N
|
[Ue] rated operational voltage
|
440 V AC
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
[Ie] rated operational current
|
80 A
|
[In] rated current
|
80 A at 40 °C
|
[Ipk] rated peak withstand current
|
12 kA
|
I²t on activation
|
2400000 A².s
|
Connections - terminals
|
Supply: tunnel type terminal25 mm² (flexible)
Supply: tunnel type terminal35 mm² (rigid)
Distribution: quick-connect terminal strips (phase) , 18 x 4…6 mm²
Distribution: quick-connect terminal strips (neutral) , 18 x 4…6 mm²
|
9 mm pitches
|
48
|
Total number of 18 mm modules
|
24
|
Net weight
|
0.902 kg
|
Colour
|
Anthracite grey (RAL 7016)
|
Environment
Standards
|
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
IEC 60947-7-1
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|