Schneider-Electric
 
04013 picture- web-product-data-sheet
04013
LINERGY FM 3P DIS.BLOCK 200A 24M 42HOLES
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FM
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
Prisma Prisma PH enclosure
Product compatibility Spacial enclosures
IP degree of protection IPxx B
Complementary
Mounting support Plain backplate
DIN rail
Slotted backplate
Installed device Modular device
Poles description 3P
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 200 A
[In] rated current 200 A at 40 °C
[Ipk] rated peak withstand current 20 kA
I²t on activation 6700000 A².s
Connections - terminals Supply: crimped lug50 mm²
Supply: flexible bars, 20 x 3 mm
Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (rigid)
9 mm pitches 48
Total number of 18 mm modules 24
Net weight 1.32 kg
Colour Anthracite grey (RAL 7016)
Environment
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
IEC 60947-7-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.6 cm
Package 1 Length 44.7 cm
Package 1 Weight 1.28 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.7 cm
Package 2 Width 37.6 cm
Package 2 Length 44.7 cm
Package 2 Weight 6.41 kg
Unit Type of Package 3 P06
Number of Units in Package 3 120
Package 3 Height 97 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 158.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months