|
|
|
04014
LINERGY FM 4P DIS.BLOCK 200A 24M 54HOLES
|
|
|
|
|
End of Commercialization JAN 11, 2022
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Device feeder
|
Product name
|
Linergy FM
|
Range compatibility
|
Prisma Prisma G enclosure
Prisma Prisma P enclosure
Prisma Prisma PH enclosure
|
Product compatibility
|
Spacial enclosures
|
IP degree of protection
|
IPxx B
|
Complementary
Mounting support
|
DIN rail
Plain backplate
Slotted backplate
|
Installed device
|
Modular device
|
Poles description
|
3P + N
|
[Ue] rated operational voltage
|
690 V AC
|
[Ui] rated insulation voltage
|
750 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
200 A
|
[In] rated current
|
200 A at 40 °C
|
[Ipk] rated peak withstand current
|
20 kA
|
I²t on activation
|
6700000 A².s
|
Connections - terminals
|
Supply: crimped lug50 mm²
Supply: flexible bars, 20 x 3 mm
Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (rigid)
|
9 mm pitches
|
48
|
Total number of 18 mm modules
|
24
|
Net weight
|
1.6 kg
|
Colour
|
Anthracite grey (RAL 7016)
|
Environment
Standards
|
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
IEC 60947-7-1
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.8 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
44.6 cm
|
Package 1 Weight
|
1.595 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|