|
|
|
04021
4P CONN.LIN.BW INSUL.BB/LIN.FM D.BLK200A
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Flexible connection
|
Product name
|
Linergy FM
|
Product name
|
Prisma Prisma G enclosure
Prisma Prisma P enclosure
Linergy Linergy FM device feeder
|
Standards
|
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
|
Product certifications
|
ASEFA
|
Complementary
Cubicle-device connection
|
Linergy FM distribution block
Linergy BW busbar
|
Poles description
|
4P
|
Installation description
|
Enclosure - width >= 600 mm
|
Installed device
|
Linergy FM 200 A
|
[Ie] rated operational current
|
200 A
|
[In] rated current
|
200 A
|
Colour
|
Anthracite grey (RAL 7016)
|
Length
|
400 mm
|
Net weight
|
0.78 kg
|
Quantity per set
|
Set of 4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2 cm
|
Package 1 Width
|
12.5 cm
|
Package 1 Length
|
39 cm
|
Package 1 Weight
|
750 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|