|
|
|
04024
4P CONN.LIN.BS STAGE BB/LIN.FM D.BLK200A
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Connection
|
Product name
|
Linergy FM
|
Product name
|
Prisma Prisma G enclosure
Prisma Prisma P enclosure
Linergy Linergy FM device feeder
|
Standards
|
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
|
Product certifications
|
ASEFA
|
Complementary
Cubicle-device connection
|
Linergy FM distribution block
Linergy BS busbar
|
Poles description
|
4P
|
Installation description
|
Cubicle duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
[Ie] rated operational current
|
200 A
|
[In] rated current
|
200 A
|
Colour
|
Anthracite grey (RAL 7016)
|
Net weight
|
2.02 kg
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.5 cm
|
Package 1 Width
|
10.5 cm
|
Package 1 Length
|
57 cm
|
Package 1 Weight
|
2.03 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|