This Application will be decommissioned as of January 7th 2025

04030 |
Schneider-Electric
 
04030 picture- web-product-data-sheet
04030
4 CONN. NG160/LINERGY FM DIST.BLK 160A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Flexible connection
Product name Linergy FM
Product name Prisma Prisma G enclosure
Prisma Prisma P enclosure
Linergy Linergy FM device feeder
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy FM distribution block
Poles description 4P
Installation description Enclosure - width >= 600 mm
[Ie] rated operational current 160 A
[In] rated current 160 A
Colour Anthracite grey (RAL 7016)
Length 400 mm
Net weight 0.86 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10 cm
Package 1 Length 45 cm
Package 1 Weight 860 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product