Schneider-Electric
 
04031 picture- web-product-data-sheet
04031
LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Distribution block
Product name Linergy DX
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
Prisma Prisma PH enclosure
Prisma Prisma Pack 250 enclosure
Product compatibility Spacial enclosures
Accessory / separate part category Current distribution accessory
IP degree of protection IPxx B
Complementary
Mounting support DIN rail
Installed device Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Multi9: fixed NG125 with earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
FuPact: fixed INF100...160 - control: extended rotary handle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
Poles description 1P
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 160 A
[In] rated current 160 A at 40 °C
[Icw] rated short-time withstand current 5.5 kA for 1 s
[Ipk] rated peak withstand current 24 kA
I²t on activation 30250000 A².s
Connections - terminals Supply: tunnel type terminal70 mm² (flexible)
Supply: tunnel type terminal70 mm² (rigid)
Distribution: spring terminal, 6 x 6…16 mm² (flexible)
Distribution: spring terminal, 6 x 6…16 mm² (rigid)
9 mm pitches 4
Total number of 18 mm modules 2
Height 95 mm
Width 36 mm
Depth 70 mm
Product weight 0.1 kg
Colour Anthracite grey (RAL 7016)
Environment
Pollution degree 3
Resistance to incandescent wire 960 °C conforming to IEC 60695-2-11
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
IEC 60947-7-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months