Schneider-Electric
 
04034 picture- web-product-data-sheet
04034
LINERGY DP 4P D.BLK/COMPACT 250A 36HOLES
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Distribution block
Product name Linergy DP
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
Prisma Prisma PH enclosure
Prisma Prisma Pack 250 enclosure
Accessory / separate part category Current distribution accessory
IP degree of protection IPxx B
Complementary
Mounting support Prisma mounting plate
DIN rail
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: lateral handle - vertical installation
ComPact: fixed INV100 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: lateral handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - horizontal installation
Poles description 4P
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 250 A at 40 °C
[Icw] rated short-time withstand current 8.5 kA for 1 s
[Ipk] rated peak withstand current 30 kA
I²t on activation 72250000 A².s
Connections - terminals Supply: direct connection120 mm²
Distribution: spring terminal (per phase) , 6 x 4…10 mm² (flexible)
Distribution: spring terminal (per phase) , 3 x 6…16 mm² (flexible)
Distribution: spring terminal (per phase) , 6 x 4…10 mm² (rigid)
Distribution: spring terminal (per phase) , 3 x 6…16 mm² (rigid)
Height 140 mm
Width 140 mm
Depth 64 mm
Net weight 0.96 kg
Environment
Pollution degree 3
Overvoltage category III
Resistance to incandescent wire 960 °C conforming to IEC 60695-2-11
Standards IEC 60947-7-1
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 14.5 cm
Package 1 Length 15.8 cm
Package 1 Weight 950.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 15.5 cm
Package 2 Width 29.0 cm
Package 2 Length 34.0 cm
Package 2 Weight 9.55 kg
Unit Type of Package 3 P06
Number of Units in Package 3 200
Package 3 Height 94.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 192.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins