Schneider-Electric
 
04037 picture- web-product-data-sheet
04037
4 COPPER SPACERS FOR LINERGY DP 250
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Copper spacer
Product name Linergy DP
Range compatibility Linergy Linergy DP distribution block
Prisma Prisma G enclosure
Complementary
Cubicle-device connection Linergy DP distribution block
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Quantity per set Set of 4
Net weight 0.1 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 4 cm
Package 1 Length 5 cm
Package 1 Weight 90 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile