|
|
|
04041
Linergy DX 4P distribution block 63A - 4 modules - 24 holes quick connect bottom
|
|
|
|
|
End of Commercialization DEC 31, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Prisma Plus System P
Prisma Plus System G
|
Product or component type
|
Distribution block
|
Product name
|
Linergy DX
|
Range compatibility
|
Prisma Prisma G
Prisma Prisma P
Prisma Prisma PH
Prisma Pack 160
Prisma Prisma Pack 250
|
Product compatibility
|
Spacial enclosures
|
IP degree of protection
|
IPxx B
|
Complementary
Location of connection
|
Bottom
|
Mounting support
|
DIN rail
|
Poles description
|
4P
|
[Ue] rated operational voltage
|
440 V AC
|
[Ui] rated insulation voltage
|
500 V AC
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
[Ie] rated operational current
|
63 A at 40 °C
|
[In] rated current
|
63 A at 40 °C
|
Connections - terminals
|
Supply: tunnel type terminal16 mm² (flexible)
Supply: tunnel type terminal25 mm² (rigid)
Distribution: spring terminal (phase) , 12 x 2.5…6 mm² (flexible)
Distribution: spring terminal (phase) , 12 x 2.5…6 mm² (rigid)
Distribution: spring terminal (neutral) , 12 x 2.5…6 mm² (flexible)
Distribution: spring terminal (neutral) , 12 x 2.5…6 mm² (rigid)
|
9 mm pitches
|
8
|
Total number of 18 mm modules
|
4
|
Net weight
|
0.29 kg
|
Environment
Pollution degree
|
3
|
Resistance to incandescent wire
|
960 °C conforming to IEC 60695-2-11
|
Standards
|
IEC 60947-7-1
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.6 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
10.4 cm
|
Package 1 Weight
|
316 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|