This Application will be decommissioned as of January 7th 2025

04045 |
Schneider-Electric
 
04045 picture- web-product-data-sheet
04045
LINERGY DX 4P DIST.BLOCK 125A 6M 52HOLES
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Distribution block
Product name Linergy DX
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
Prisma Prisma PH enclosure
Prisma Prisma Pack 250 enclosure
Accessory / separate part category Current distribution accessory
IP degree of protection IPxx B
Complementary
Mounting support DIN rail
Installed device Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
Multi9: fixed NG125 with earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 4P
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 125 A at 40 °C
[Icw] rated short-time withstand current 4.5 kA for 1 s
[Ipk] rated peak withstand current 20 kA
I²t on activation 20250000 A².s
Connections - terminals Supply: tunnel type terminal35 mm² (rigid)
Supply: tunnel type terminal35 mm² (flexible)
Distribution: spring terminal, 2 x 4…10 mm² (flexible)
Distribution: spring terminal, 2 x 4…10 mm² (rigid)
Distribution: spring terminal, 3 x 2.5…6 mm² (flexible)
Distribution: spring terminal, 3 x 2.5…6 mm² (rigid)
Distribution: spring terminal, 7 x 1.5…4 mm² (flexible)
Distribution: spring terminal, 7 x 1.5…4 mm² (rigid)
Distribution: tunnel type terminal, 1 x 4…16 mm² (flexible)
Distribution: tunnel type terminal, 1 x 4…25 mm² (rigid)
9 mm pitches 12
Height 127 mm
Width 108 mm
Depth 48 mm
Net weight 0.5 kg
Colour Anthracite grey (RAL 7016)
Environment
Pollution degree 3
Resistance to incandescent wire 960 °C conforming to IEC 60695-2-11
Standards IEC 60947-7-1
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.8 cm
Package 1 Width 11.2 cm
Package 1 Length 13.5 cm
Package 1 Weight 500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 12 cm
Package 2 Width 15 cm
Package 2 Length 50 cm
Package 2 Weight 2.58 kg
Unit Type of Package 3 P12
Number of Units in Package 3 420
Package 3 Height 96.9 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 225.12 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months