|
|
|
04046
LINERGY DX 4P D.BLK/NG160 160A 6M 52HOLE
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Distribution block
|
Product name
|
Linergy DX
|
Range compatibility
|
Prisma Prisma G enclosure
Prisma Prisma P enclosure
Prisma Prisma PH enclosure
Prisma Prisma Pack 250 enclosure
|
Accessory / separate part category
|
Current distribution accessory
|
IP degree of protection
|
IPxx B
|
Provided equipment
|
Adhesive labels for phase identification
Identification label
Prefabricated flexible connection
|
Condition of use
|
Additional connector needed for INS40...160 (to be ordered separately)
|
Complementary
Mounting support
|
DIN rail
|
Installed device
|
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
Multi9: fixed NG125 with earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
|
Poles description
|
4P
|
[Ue] rated operational voltage
|
690 V AC
|
[Ui] rated insulation voltage
|
750 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
160 A at 40 °C
|
[Icw] rated short-time withstand current
|
4.5 kA for 1 s
|
[Ipk] rated peak withstand current
|
20 kA
|
I²t on activation
|
20250000 A².s
|
Connections - terminals
|
Distribution: spring terminal, 2 x 4…10 mm² (flexible)
Distribution: spring terminal, 2 x 4…10 mm² (rigid)
Distribution: spring terminal, 3 x 2.5…6 mm² (flexible)
Distribution: spring terminal, 3 x 2.5…6 mm² (rigid)
Distribution: spring terminal, 7 x 1.5…4 mm² (flexible)
Distribution: spring terminal, 7 x 1.5…4 mm² (rigid)
Distribution: tunnel type terminal, 1 x 4…16 mm² (flexible)
Distribution: tunnel type terminal, 1 x 4…25 mm² (rigid)
Supply: cable with ferrule
|
9 mm pitches
|
12
|
Height
|
127 mm
|
Width
|
108 mm
|
Depth
|
48 mm
|
Net weight
|
1.28 kg
|
Colour
|
Anthracite grey (RAL 7016)
|
Environment
Pollution degree
|
3
|
Resistance to incandescent wire
|
960 °C conforming to IEC 60695-2-11
|
Standards
|
IEC 60947-7-1
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
|
Product certifications
|
ASEFA
|
Ambient air temperature for operation
|
-25…55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
24.4 cm
|
Package 1 Weight
|
1.26 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|