Schneider-Electric
 
04060 picture- web-product-data-sheet
04060
BLOC ALIMENTATION NSX/CVS/INS/INV 250
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Power supply block
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Accessory / separate part category Current distribution accessory
Provided equipment With connection
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy BW busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Pack enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device ComPact: fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: lateral handle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed INS250 - control: lateral handle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle vertical installation
ComPact: fixed INV160 - control: direct front rotary handle horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle horizontal installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Net weight 1.18 kg
Quantity per set Set of 1
Functional unit 650 mm Prisma P cubicle
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 14.3 cm
Package 1 Length 17.5 cm
Package 1 Weight 1.19 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile