This Application will be decommissioned as of January 7th 2025

04061 |
Schneider-Electric
 
04061 picture- web-product-data-sheet
04061
POWER SUPPLY BLOCK UNIVERSAL 250A 4P
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Universal power supply block
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Accessory / separate part category Current distribution accessory
Provided equipment Without cable
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy BW busbar
Poles description 4P
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device ComPact: fixed INS250 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
FuPact: fixed ISFT160 - control: fuse carriers handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle vertical installation
ComPact: fixed INV100 - control: direct front rotary handle vertical installation
FuPact: fixed ISFT100N - control: fuse carriers handle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle vertical installation
FuPact: fixed INF100...160 - control: extended rotary handle horizontal installation
FuPact: fixed ISFT160 - control: fuse carriers handle horizontal installation
FuPact: fixed ISFT250 - control: fuse carriers handle horizontal installation
FuPact: fixed ISFT250 - control: fuse carriers handle vertical installation
ComPact: fixed INV160 - control: direct front rotary handle vertical installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Net weight 0.44 kg
Quantity per set Set of 1
Functional unit 650 mm Prisma P cubicle
600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle horizontal 3P 1 direct 7
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle horizontal 3P 1 direct 7
600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle horizontal 4P 1 direct 7
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle horizontal 4P 1 direct 7
600 mm Prisma G floor-standing enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8
600 mm Prisma G wall-mounted enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8
600 mm Prisma G floor-standing enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6
600 mm Prisma G wall-mounted enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6
600 mm Prisma G floor-standing enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 rear connection on busbar 8
600 mm Prisma G wall-mounted enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 rear connection on busbar 8
300 mm Prisma G floor-standing duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6
300 mm Prisma G wall-mounted duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6
600 mm Prisma G floor-standing enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6
600 mm Prisma G wall-mounted enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6
300 mm Prisma G floor-standing duct FuPact ISFT250 fixed fuse carriers handle vertical 3P 1 direct 9
300 mm Prisma G wall-mounted duct FuPact ISFT250 fixed fuse carriers handle vertical 3P 1 direct 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
300 mm Prisma G floor-standing duct EasyPact CVS100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS250 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS250 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS250 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS250 with fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
300 mm Prisma G floor-standing duct ComPact NSX100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct ComPact NSX100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct ComPact NSX100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct ComPact NSX100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
300 mm Prisma G floor-standing duct ComPact NSX250 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct ComPact NSX250 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct ComPact NSX250 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct ComPact NSX250 with fixed toggle vertical 4P 1 direct with long terminal shield 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 11.3 cm
Package 1 Length 18.5 cm
Package 1 Weight 430 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile