Schneider-Electric
 
04062 picture- web-product-data-sheet
04062
COPPER CONNECTION 250A VERTICAL 4P/UNIVERSAL POWER SUPPLY W600
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Accessory / separate part category Current distribution accessory
Provided equipment Without cable
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy BW universal power supply block
Poles description 4P
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device ComPact: fixed INS250 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle vertical installation
ComPact: fixed INV100 - control: direct front rotary handle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: lateral handle vertical installation
ComPact: fixed INS250 - control: lateral handle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle vertical installation
ComPact: fixed INV160 - control: direct front rotary handle vertical installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Net weight 1.82 kg
Quantity per set Set of 4
Functional unit 650 mm Prisma P cubicle
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 16.5 cm
Package 1 Length 28.5 cm
Package 1 Weight 1.83 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile