This Application will be decommissioned as of January 7th 2025

04064 |
Schneider-Electric
 
04064 picture- web-product-data-sheet
04064
COPPER CONNECTION 250A VERTICAL 4P/UNIVERSAL POWER SUPPLY W300
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Accessory / separate part category Current distribution accessory
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy BW universal power supply block
Poles description 4P
Installation description Cubicle duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device ComPact: fixed INS250 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle vertical installation
ComPact: fixed INV100 - control: direct front rotary handle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle vertical installation
ComPact: fixed INV160 - control: direct front rotary handle vertical installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Colour Anthracite grey (RAL 7016)
Net weight 2.72 kg
Quantity per set Set of 4
Functional unit 300 mm Prisma P cubicle duct
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 27.6 cm
Package 1 Length 38.5 cm
Package 1 Weight 2.714 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 25.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 60.852 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile