This Application will be decommissioned as of January 7th 2025

04065 |
Schneider-Electric
 
04065 picture- web-product-data-sheet
04065
COPPER CONNECTION NSX/CVS/INS 250 V.4P/STAGED BB W300
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Connection
Product name Prisma Prisma G duct
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Universal power supply block
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device ComPact: fixed INS250 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle vertical installation
ComPact: fixed INV100 - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle vertical installation
ComPact: fixed INV160 - control: direct front rotary handle vertical installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Net weight 0.78 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS250 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS250 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS250 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS250 with fixed toggle vertical 4P 1 direct with long terminal shield 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8.9 cm
Package 1 Length 29 cm
Package 1 Weight 770 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile