|
|
|
04066
INCOMER CONNECTION BLOCK NSX/INS/INV250 4P TOP
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Incoming connection block
|
Product name
|
Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
|
Accessory / separate part category
|
Connection accessory
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Complementary
Location of connection
|
Top
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Pack enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
|
Installed device
|
ComPact: fixed INS250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle horizontal installation
ComPact: fixed INV200 - control: direct front rotary handle horizontal installation
|
[Ie] rated operational current
|
250 A
|
[In] rated current
|
250 A
|
Product weight
|
1.36 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 6
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|