Schneider-Electric
 
04067 picture- web-product-data-sheet
04067
INCOMER CONNECTION BLOCK NSX/INS/INV250 4P BOTTOM
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Incoming connection block
Product name Prisma Prisma G enclosure
Accessory / separate part category Connection accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Location of connection Bottom
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device ComPact: fixed INS250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle horizontal installation
ComPact: fixed INV200 - control: direct front rotary handle horizontal installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Net weight 1.48 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 21.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 1.49 kg
Unit Type of Package 2 P12
Number of Units in Package 2 90
Package 2 Height 84.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 146.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile