|
|
|
04070
POWER SUPPLY BLOCK NSX/CVS/INS-INV 400 4P
|
|
|
|
|
End of Commercialization JAN 20, 2022
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Power supply block
|
Product name
|
Linergy BW
|
Product name
|
Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
|
Accessory / separate part category
|
Current distribution accessory
|
Provided equipment
|
With connection
|
Standards
|
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
|
Product certifications
|
ASEFA
|
Complementary
Cubicle-device connection
|
Linergy BW busbar
|
Poles description
|
4P
|
Installation description
|
Cubicle - width 650 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
|
Installed device
|
ComPact: fixed NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed INS320...400 - control: direct front rotary handle horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS400 without earth leakage protection - control: toggle horizontal installation
|
[Ie] rated operational current
|
400 A
|
[In] rated current
|
400 A
|
Net weight
|
2.68 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm Prisma P cubicle
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|