This Application will be decommissioned as of January 7th 2025

04073 |
Schneider-Electric
 
04073 picture- web-product-data-sheet
04073
COPPER CONNECTION NSX/CVS/INS-INV 630 4P/UNIVERSAL POWER SUPPLY
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Accessory / separate part category Current distribution accessory
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Universal power supply block
Poles description 4P
Installation description Cubicle duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle vertical installation
ComPact: fixed INS320...400 - control: direct front rotary handle vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle vertical installation
[Ie] rated operational current 630 A
[In] rated current 630 A
Colour Anthracite grey (RAL 7016)
Net weight 5.1 kg
Quantity per set Set of 4
Functional unit 300 mm Prisma P cubicle duct
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm Prisma G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm Prisma G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm Prisma G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm Prisma G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm Prisma G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm Prisma G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm Prisma G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm Prisma G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm Prisma G floor-standing duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G floor-standing duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm Prisma G floor-standing duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G floor-standing duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 4.91 kg
Unit Type of Package 2 P12
Number of Units in Package 2 32
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 163.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product