This Application will be decommissioned as of January 7th 2025

04076 |
Schneider-Electric
 
04076 picture- web-product-data-sheet
04076
INCOMING CONNECTION BLOCK NSX630 HZ IN-DUCT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Incoming connection block
Product name Prisma Prisma G enclosure
Accessory / separate part category Connection accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Location of connection Bottom
Top
Installation description Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 630 A
[In] rated current 630 A
Net weight 7.72 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 24.0 cm
Package 1 Length 44.0 cm
Package 1 Weight 7.61 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 37.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 154.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile